IESNA:LM-63-2002
[TEST]P1437494
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB9B-722-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 450mA 9xLight Square PACKAGE 70CRI 2200K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (234) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.75A 329.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]32394.4
TILT=NONE
234 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
4512.0 4539.6 4281.8 3775.4 3489.9 3462.3 3480.7 3554.4 3701.7 3895.1 4106.9 4539.6 5488.1 6648.3 7965.1 9254.2 10248.7 11022.2 
11961.4 12596.8 12937.5 12974.3 12210.1 11491.8 10874.9 9714.6 7338.9 4981.6 3977.9 2615.1 948.4 506.5 340.7 184.2 128.9 73.7 0.0 
4512.0 4548.8 4291.0 3793.8 3508.3 3471.5 3499.1 3572.8 3710.9 3922.7 4143.7 4548.8 5497.3 6694.4 8075.6 9281.9 10340.8 11243.2 
12053.5 12707.3 13130.9 13158.5 12320.6 11602.3 10930.1 9751.5 7477.0 5138.2 3977.9 2624.3 948.4 524.9 349.9 193.4 128.9 73.7 0.0 
4512.0 4539.6 4309.4 3867.4 3554.4 3508.3 3535.9 3618.8 3766.1 3996.4 4254.2 4622.5 5432.8 6685.1 8048.0 9410.8 10663.1 11712.8 
12716.5 13609.7 14116.2 14291.1 14079.3 13130.9 12320.6 11399.7 8987.2 6049.8 4291.0 2919.0 1279.9 616.9 414.4 276.2 211.8 119.7 0.0 
4512.0 4548.8 4355.5 3959.5 3646.4 3609.6 3618.8 3710.9 3885.9 4143.7 4493.6 4926.4 5515.7 6629.9 8029.5 9567.3 10976.2 12200.8 
13361.1 14364.8 15073.8 15525.0 15598.7 15469.8 14871.2 13793.9 12983.5 11676.0 9383.1 5957.7 2384.9 985.3 607.7 396.0 285.5 
138.1 0.0 
4512.0 4567.3 4419.9 4171.3 3839.8 3775.4 3812.2 3922.7 4125.3 4447.6 4880.3 5423.6 6022.2 6860.1 8057.2 9585.7 11298.4 12854.6 
14024.1 15046.2 15810.5 16326.1 16731.3 17145.6 17302.2 16989.1 16473.4 15635.5 13646.5 9677.8 5119.8 1961.3 948.4 506.5 285.5 
138.1 0.0 
4512.0 4558.1 4484.4 4364.7 4162.1 4051.6 4125.3 4318.6 4558.1 4889.5 5396.0 6059.0 6841.7 7624.4 8628.1 9981.7 11611.5 13204.5 
14558.1 15313.2 15893.3 16491.9 17118.0 17937.5 18738.7 19355.6 19641.1 19760.8 18232.2 13904.4 8278.2 3370.2 1298.4 607.7 294.7 
128.9 0.0 
4512.0 4594.9 4567.3 4576.5 4576.5 4567.3 4640.9 4871.1 5211.8 5681.5 6261.6 6998.2 7863.8 8895.1 10073.8 11436.6 12560.0 13628.1 
14548.9 15368.5 16142.0 16915.4 17983.6 19125.4 20110.7 20451.4 19659.5 18121.7 16215.6 13223.0 8057.2 3149.2 1012.9 488.0 211.8 
64.5 0.0 
4512.0 4585.7 4622.5 4714.6 4861.9 5055.3 5359.2 5672.2 6095.8 6611.5 7292.9 8167.7 9189.8 10414.5 11768.1 13204.5 14364.8 15184.3 
15874.9 16620.8 17596.8 18701.8 19723.9 20423.8 19733.1 18269.0 16482.7 14171.4 10699.9 6187.9 2955.8 1510.1 847.2 497.2 313.1 
110.5 0.0 
4512.0 4585.7 4677.8 4834.3 5073.7 5414.4 5865.6 6408.9 7062.7 7780.9 8628.1 9622.6 10782.8 12145.6 13692.6 15129.1 16270.9 17200.9 
17928.3 18932.0 20248.8 21528.7 22274.6 21694.5 20193.6 18545.3 16197.2 12339.0 7836.2 4070.0 2210.0 1252.3 847.2 598.5 349.9 138.1 
0.0 
4512.0 4576.5 4668.6 4871.1 5147.4 5524.9 6022.2 6583.9 7320.5 8048.0 8950.4 10000.1 11307.7 12698.1 14364.8 15985.4 17421.9 18701.8 
19797.6 21123.6 22882.3 24291.2 24945.0 24134.7 22191.7 19512.1 15967.0 11151.1 6160.3 3140.0 1712.7 1068.1 718.2 488.0 303.9 156.5 
0.0 
4512.0 4539.6 4631.7 4843.5 5156.6 5561.7 6031.4 6685.1 7394.2 8176.9 9125.3 10193.5 11464.2 12845.4 14484.5 16169.6 17504.8 18665.0 
19567.4 20580.3 21860.2 22596.9 22532.4 21096.0 18637.4 15746.0 12385.0 8112.4 4346.3 2145.5 1298.4 810.3 543.3 313.1 211.8 92.1 0.0 
4512.0 4530.4 4604.1 4788.3 5064.5 5432.8 5884.0 6427.3 7108.7 7780.9 8554.4 9438.4 10451.3 11611.5 12928.3 14392.4 15727.6 16740.5 
17560.0 18416.4 19245.1 19447.7 18886.0 17035.1 14631.8 11970.6 9180.6 5939.3 3130.8 1620.6 1040.5 672.2 396.0 202.6 128.9 64.5 0.0 
4512.0 4502.8 4548.8 4677.8 4889.5 5184.2 5534.1 5939.3 6390.5 6896.9 7412.6 8001.9 8720.2 9521.3 10515.7 11657.6 12550.8 13269.0 
13554.5 13600.5 13490.0 12606.0 10930.1 8333.4 5911.7 4245.0 3047.9 1970.6 1151.0 755.1 506.5 340.7 211.8 110.5 55.2 18.4 0.0 
4512.0 4447.6 4383.1 4373.9 4392.3 4456.8 4521.2 4558.1 4604.1 4567.3 4456.8 4281.8 4152.9 4143.7 4355.5 4640.9 4687.0 4245.0 3545.2 
2891.4 2210.0 1620.6 1270.7 1012.9 819.5 663.0 515.7 386.7 285.5 211.8 156.5 110.5 73.7 36.8 9.2 9.2 0.0 
4512.0 4337.1 4143.7 3950.3 3766.1 3582.0 3342.6 2937.4 2421.8 1970.6 1777.2 1786.4 1906.1 2099.5 2246.8 2210.0 1887.7 1464.1 1086.6 874.8 
773.5 718.2 644.6 552.5 451.2 377.5 303.9 267.0 230.2 202.6 165.7 138.1 92.1 36.8 9.2 0.0 0.0 
4512.0 4281.8 3941.1 3572.8 3204.4 2753.2 2145.5 1565.4 1326.0 1279.9 1270.7 1270.7 1289.1 1316.8 1243.1 1003.7 755.1 635.4 561.7 497.2 460.4 
423.6 386.7 349.9 322.3 303.9 276.2 211.8 156.5 119.7 73.7 46.0 18.4 9.2 0.0 0.0 0.0 
4512.0 4208.1 3747.7 3241.3 2670.4 2007.4 1390.4 1197.1 1151.0 1095.8 1049.7 1012.9 976.1 920.8 801.1 635.4 543.3 460.4 396.0 359.1 322.3 
303.9 276.2 267.0 239.4 211.8 184.2 156.5 119.7 82.9 64.5 36.8 18.4 0.0 0.0 0.0 0.0 
4512.0 4143.7 3554.4 2955.8 2256.0 1482.5 1206.3 1132.6 1077.4 1012.9 948.4 865.6 791.9 709.0 607.7 524.9 451.2 386.7 340.7 313.1 285.5 267.0 
248.6 230.2 211.8 193.4 165.7 128.9 110.5 92.1 64.5 36.8 9.2 0.0 0.0 0.0 0.0 
4512.0 4060.8 3443.9 2707.2 1896.9 1270.7 1160.2 1105.0 1040.5 976.1 893.2 791.9 699.8 607.7 524.9 460.4 405.2 349.9 322.3 294.7 267.0 248.6 230.2 
211.8 184.2 165.7 138.1 110.5 92.1 73.7 46.0 18.4 0.0 0.0 0.0 0.0 0.0 
4512.0 4042.4 3351.8 2578.3 1639.1 1215.5 1151.0 1095.8 1031.3 957.7 865.6 773.5 672.2 580.1 497.2 432.8 386.7 340.7 303.9 276.2 248.6 230.2 202.6 
184.2 165.7 128.9 101.3 92.1 73.7 55.2 27.6 9.2 0.0 0.0 0.0 0.0 0.0 
4512.0 4033.2 3305.7 2467.8 1519.4 1206.3 1141.8 1086.6 1031.3 957.7 856.4 755.1 653.8 570.9 497.2 442.0 396.0 359.1 313.1 276.2 239.4 221.0 193.4 
175.0 147.3 101.3 73.7 64.5 46.0 27.6 18.4 0.0 0.0 0.0 0.0 0.0 0.0 
4512.0 3996.4 3296.5 2477.0 1510.1 1197.1 1141.8 1086.6 1022.1 948.4 856.4 755.1 663.0 580.1 506.5 451.2 405.2 359.1 313.1 276.2 239.4 221.0 193.4 
175.0 147.3 101.3 73.7 55.2 46.0 27.6 9.2 0.0 0.0 0.0 0.0 0.0 0.0 
